Industrial Process Chillers

Thermal Management

Industrial Process Chillers

The Motivair MPC range offers a compact chiller footprint with a standard primary pump, storage tank and powerful microprocessor controller. Capacities from 1 – 100 Tons in air-cooled and water-cooled versions.

  • Thermal storage tank allows chiller to operate in direct proportion to process loads reducing operating costs
  • Wide operating range with customizable features supports maximum operational uptime
  • Robust design for demanding process environments
  • Environmentally friendly 410A refrigerant
  • ETL / CSA / CE Certified

Key Industries: Manufacturing • Food Processing • Data Center • Automotive • Healthcare • Telecom • Commercial Buildings • HVAC • Life Science



Contact Sales


ADDITIONAL PRODUCT INFORMATION

Air-Cooled Industrial Process Chillers
Each process cooling application is unique and because of that, Motivair can design its air-cooled chillers to meet each client's needs. Process water/glycol temperatures can be selected from -5F to 65F. A refrigeration system can be designed utilizing Centrifugal, Screw or Scroll compressors based on project profile and design points. Available options include integrated Free-Cooling Systems, Heat Recovery Systems Pump Packages, Storage tanks, Low Ambient Kits, High Ambient Kits and costal corrosion resistant designs.

Water-Cooled Industrial Process Chillers
Water-Cooled Process chillers are available from 5-500 tons and utilize both shell & tube and brazed plate evaporators and condensers. Process water/glycol temperatures are available from -5F - 65F with varying condenser water temperatures from 45F to 105F on request. Most of our water-cooled process chillers are installed indoors but consult our Application Engineers for outdoor rated packages.

KEY FEATURES
  • Compact Footprint
  • Industrial design features
  • High Efficiency
  • Various Refrigerant Options
  • Wide range of operating points
  • PLC & Microprocessor Control
  • Pump and Tank package options
TECHNICAL SPECIFICATIONS
  • Screw, Scroll & Reciprocating Compressor Options
  • 1 - 100 Tons Capacities
  • -5F - 65F Water/Glycol temperatures (Consult Factory)
  • Shell & Tube or SS Braised Plate Evaporator Options
  • Air-Cooled or Water-Cooled Condenser Options
  • High Powered PLC control system with remote monitoring capabilities
  • Refrigerant Options: R-134A, R-410A, R-407C, R-404A
  • Power: 460/3/60, 380/3/50, 575/3/60
  • ETL, CSA, CE Certified
CUSTOM OPTIONS
  • Integrated Storage Tank
  • Integrated Pump Packages
  • Low Ambient Operation (Consult Factory)
  • Integrated Free Cooling
  • High Ambient Option
  • Heat Recovery
  • Stainless Steel Enclosure (Air Cooled Only)
  • Low Noise Options
BROCHURES AND MANUALS
BROCHURE TYPE SIZE UPDATED DOWNLOAD
MPC-A | Air-Cooled Chillers PDF 0 MB January 2020 DOWNLOAD
MPC-FC | Free-Cooling Chillers PDF 0 MB January 2020 DOWNLOAD

Additional Thermal Management Solutions

Connect with your local Motivair product specialist today.

TOP